SKiiP 34NAB12T4V1 M20: item+Std. Lid

MiniSKiiP® 3

Converter-Inverter-Brake (CIB)


VCES 1200 V
ICnom 35 A

Part Number: 25231500-M20
Net unit weight: 0.082 kg
Tariff Number: 85044095
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
Currently available
Available 42 piece(s)
  • Quantity Price
  • 1+ 172.07 $
  • 48+ 64.53 $
  • 192+ 53.77 $
more Prices
Prices excl. Tax and Shipping
172.070973 USD