SKiiP 34NAB12T4V1

MiniSKiiP® 3

Converter-Inverter-Brake (CIB)


VCES 1200 V
ICnom 35 A

Part Number: 25231500
Net unit weight: 0.082 kg
Tariff Number: 85044095
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
  • Quantity Price
  • 1+ 157,36 €
  • 48+ 59,01 €
  • 192+ 49,17 €
more Prices
Prices excl. Tax and Shipping
157.358 EUR