SKiiP 34NAB12T7V1 M20: item+Std. Lid

MiniSKiiP® 3

3-phase Converter-Inverter-Brake (CIB)


VCES 1200 V
ICnom 35 A

Part Number: 25231230-M20
Net unit weight: 0.082 kg
Tariff Number: 85044095
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
Only 17 piece(s)
More available in approx. 18 weeks
  • Quantity Price
  • 1+ 181.58 $
  • 48+ 68.09 $
  • 192+ 56.73 $
more Prices
Prices excl. Tax and Shipping
181.580786 USD