SKiiP 34NAB12T7V1

MiniSKiiP® 3

3-phase Converter-Inverter-Brake (CIB)


VCES 1200 V
ICnom 35 A

Part Number: 25231230
Net unit weight: 0.082 kg
Tariff Number: 85044095
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
  • Quantity Price
  • 1+ 168,79 €
  • 48+ 63,29 €
  • 192+ 52,74 €
more Prices
Prices excl. Tax and Shipping
168.78675 EUR