SKiiP 35ACC12F4V1 M20: item+Std. Lid

MiniSKiiP® 3

Twelvepack


1200 V
50 A

Part Number: 25231740-M20
Net unit weight: 0.082 kg
Tariff Number: 85044086
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
Currently available
Available 58 piece(s)
  • Quantity Price
  • 1+ 268,63 €
  • 48+ 100,74 €
  • 192+ 83,95 €
more Prices
Prices excl. Tax and Shipping
268.632 EUR