SKiiP 35ACC12F4V1

MiniSKiiP® 3

Twelvepack


1200 V
50 A

Part Number: 25231740
Net unit weight: 0.082 kg
Tariff Number: 85044086
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
  • Quantity Price
  • 1+ 293.75 $
  • 48+ 110.16 $
  • 192+ 91.80 $
more Prices
Prices excl. Tax and Shipping
293.749092 USD