SKiiP 35ACC12T7V1

MiniSKiiP® 3

Twelvepack


1200 V
50 A

Part Number: 25231990
Net unit weight: 0.082 kg
Tariff Number: 85044086
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
  • Quantity Price
  • 1+ 234,33 €
  • 48+ 87,87 €
  • 192+ 73,23 €
more Prices
Prices excl. Tax and Shipping
234.32525 EUR