SKiiP 35NAB126V1 M20: item+Std. Lid

MiniSKiiP® 3

Converter-Inverter-Brake (CIB)


VCES 1200 V
ICnom 50 A

Part Number: 25230110-M20
Net unit weight: 0.082 kg
Tariff Number: 85044095
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
Currently available
Available 36 piece(s)
  • Quantity Price
  • 1+ 221,43 €
  • 48+ 83,04 €
  • 192+ 69,20 €
more Prices
Prices excl. Tax and Shipping
221.43075 EUR