SKiiP 35NAB126V1

MiniSKiiP® 3

Converter-Inverter-Brake (CIB)


VCES 1200 V
ICnom 50 A

Part Number: 25230110
Net unit weight: 0.082 kg
Tariff Number: 85044095
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
  • Quantity Price
  • 1+ 236,87 €
  • 48+ 88,83 €
  • 192+ 74,03 €
more Prices
Prices excl. Tax and Shipping
236.86725 EUR