SKiiP 35NAB126V10 M00: module only

MiniSKiiP® 3

Converter-Inverter-Brake (CIB)


VCES 1200 V
ICnom 50 A

Part Number: 25230130-M00
Net unit weight: 0.082 kg
Tariff Number: 85044095
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
Currently available
Available 33 piece(s)
  • Quantity Price
  • 1+ 256.44 $
  • 48+ 96.17 $
  • 192+ 80.14 $
more Prices
Prices excl. Tax and Shipping
256.442749 USD