SKiiP 35NAB126V10 M20: item+Std. Lid

MiniSKiiP® 3

Converter-Inverter-Brake (CIB)


VCES 1200 V
ICnom 50 A

Part Number: 25230130-M20
Net unit weight: 0.082 kg
Tariff Number: 85044095
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
Currently available
Available 33 piece(s)
  • Quantity Price
  • 1+ 238,37 €
  • 48+ 89,39 €
  • 192+ 74,50 €
more Prices
Prices excl. Tax and Shipping
238.374 EUR