SKiiP 35NAB12T4V1 M00: module only

MiniSKiiP® 3

Converter-Inverter-Brake (CIB)


VCES 1200 V
ICnom 50 A

Part Number: 25231470-M00
Net unit weight: 0.082 kg
Tariff Number: 85044095
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 14 weeks
1
  • Quantity Price
  • 1+ 190,16 €
  • 48+ 71,31 €
  • 192+ 59,43 €
more Prices
Prices excl. Tax and Shipping
190.158 EUR