SKiiP 35NAB12T4V1 M10: item+Slim Lid

MiniSKiiP® 3

Converter-Inverter-Brake (CIB)


VCES 1200 V
ICnom 50 A

Part Number: 25231470-M10
Net unit weight: 0.082 kg
Tariff Number: 85044095
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
Currently available
Available 79 piece(s)
  • Quantity Price
  • 1+ 204.57 $
  • 48+ 76.71 $
  • 192+ 63.93 $
more Prices
Prices excl. Tax and Shipping
204.571976 USD