SKiiP 35NAB12T7V1

MiniSKiiP® 3

3-phase Converter-Inverter-Brake (CIB)


VCES 1200 V
ICnom 50 A

Part Number: 25231240
Net unit weight: 0.082 kg
Tariff Number: 85044095
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
  • Quantity Price
  • 1+ 180,35 €
  • 48+ 67,63 €
  • 192+ 56,35 €
more Prices
Prices excl. Tax and Shipping
180.34875 EUR