SKiiP 36GB17E4V1 M10: item+Slim Lid

MiniSKiiP® 3 Dual

Half-Bridge


VCES 1700 V
IC 200 A

Part Number: 25241715-M10
Net unit weight: 0.082 kg
Tariff Number: 85044086
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 52 weeks
1
  • Quantity Price
  • 1+ 225,28 €
  • 48+ 84,48 €
  • 192+ 70,40 €
more Prices
Prices excl. Tax and Shipping
225.28475 EUR