SKiiP 36GB17E4V1

MiniSKiiP® 3 Dual

Half-Bridge


VCES 1700 V
IC 200 A

Part Number: 25241715
Net unit weight: 0.082 kg
Tariff Number: 85044086
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
  • Quantity Price
  • 1+ 240,10 €
  • 48+ 90,04 €
  • 192+ 75,03 €
more Prices
Prices excl. Tax and Shipping
240.096 EUR