SKiiP 36NAB126V1

MiniSKiiP® 3

Converter-Inverter-Brake (CIB)


VCES 1200 V
ICnom 70 A

Part Number: 25230120
Net unit weight: 0.082 kg
Tariff Number: 85044095
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
  • Quantity Price
  • 1+ 286,70 €
  • 48+ 107,51 €
  • 192+ 89,59 €
more Prices
Prices excl. Tax and Shipping
286.70275 EUR