SKiiP 36NAB126V10

MiniSKiiP® 3

Converter-Inverter-Brake (CIB)


VCES 1200 V
ICnom 80 A

Part Number: 25230990
Net unit weight: 0.082 kg
Tariff Number: 85044095
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
  • Quantity Price
  • 1+ 290,99 €
  • 48+ 109,12 €
  • 192+ 90,94 €
more Prices
Prices excl. Tax and Shipping
290.98725 EUR