SKiiP 37AC126V2 M00: module only

MiniSKiiP® 3

Sixpack


VCES 1200 V
ICnom 75 A

Part Number: 25230530-M00
Net unit weight: 0.082 kg
Tariff Number: 85044086
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
Currently available
Available 80 piece(s)
  • Quantity Price
  • 1+ 241,87 €
  • 48+ 90,70 €
  • 192+ 75,59 €
more Prices
Prices excl. Tax and Shipping
241.86925 EUR