SKiiP 37AC126V2

MiniSKiiP® 3

Sixpack


VCES 1200 V
ICnom 75 A

Part Number: 25230530
Net unit weight: 0.082 kg
Tariff Number: 85044086
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
  • Quantity Price
  • 1+ 258,74 €
  • 48+ 97,03 €
  • 192+ 80,86 €
more Prices
Prices excl. Tax and Shipping
258.74075 EUR