SKiiP 37AC12F4V1 M20: item+Std. Lid

MiniSKiiP® 3

Sixpack


VCES 1200 V
ICnom 75 A

Part Number: 25233020-M20
Net unit weight: 0.082 kg
Tariff Number: 85044086
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
Currently available
Available 96 piece(s)
  • Quantity Price
  • 1+ 211.99 $
  • 48+ 79.50 $
  • 192+ 66.25 $
more Prices
Prices excl. Tax and Shipping
211.991186 USD