SKiiP 37AC12F4V1

MiniSKiiP® 3

Sixpack


VCES 1200 V
ICnom 75 A

Part Number: 25233020
Net unit weight: 0.082 kg
Tariff Number: 85044086
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
  • Quantity Price
  • 1+ 207,49 €
  • 48+ 77,81 €
  • 192+ 64,84 €
more Prices
Prices excl. Tax and Shipping
207.49075 EUR