SKiiP 37AC12T7V1 M20: item+Std. Lid

MiniSKiiP® 3

Sixpack


VCES 1200 V
ICnom 75 A

Part Number: 25231160-M20
Net unit weight: 0.082 kg
Tariff Number: 85044086
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 52 weeks
1
  • Quantity Price
  • 1+ 190,73 €
  • 48+ 71,52 €
  • 192+ 59,60 €
more Prices
Prices excl. Tax and Shipping
190.732 EUR