SKiiP 37AC12T7V1

MiniSKiiP® 3

Sixpack


VCES 1200 V
ICnom 75 A

Part Number: 25231160
Net unit weight: 0.082 kg
Tariff Number: 85044086
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
  • Quantity Price
  • 1+ 198,22 €
  • 48+ 74,33 €
  • 192+ 61,95 €
more Prices
Prices excl. Tax and Shipping
198.22475 EUR