SKiiP 37NAB066V1

MiniSKiiP® 3

Converter-Inverter-Brake (CIB)


VCES 600 V
ICnom 75 A

Part Number: 25230640
Net unit weight: 0.082 kg
Tariff Number: 85044095
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
  • Quantity Price
  • 1+ 196,09 €
  • 48+ 73,53 €
  • 192+ 61,27 €
more Prices
Prices excl. Tax and Shipping
196.09275 EUR