SKiiP 37NAB12T4V1 M00: module only

MiniSKiiP® 3

Converter-Inverter-Brake (CIB)


VCES 1200 V
ICnom 75 A

Part Number: 25231570-M00
Net unit weight: 0.082 kg
Tariff Number: 85044095
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 18 weeks
1
  • Quantity Price
  • 1+ 239,19 €
  • 48+ 89,70 €
  • 192+ 74,74 €
more Prices
Prices excl. Tax and Shipping
239.194 EUR