SKiiP 37NAB12T4V10 M00: module only

MiniSKiiP® 3

Converter-Inverter-Brake (CIB)


VCES 1200 V
ICnom 75 A

Part Number: 25231670-M00
Net unit weight: 0.082 kg
Tariff Number: 85044095
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
Only 12 piece(s)
More available in approx. 18 weeks
  • Quantity Price
  • 1+ 266.01 $
  • 48+ 99.75 $
  • 192+ 83.12 $
more Prices
Prices excl. Tax and Shipping
266.008364 USD