SKiiP 37NAB12T4V10 M10: item+Slim Lid

MiniSKiiP® 3

Converter-Inverter-Brake (CIB)


VCES 1200 V
ICnom 75 A

Part Number: 25231670-M10
Net unit weight: 0.082 kg
Tariff Number: 85044095
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
Currently available
Available 47 piece(s)
  • Quantity Price
  • 1+ 243,26 €
  • 48+ 91,23 €
  • 192+ 76,01 €
more Prices
Prices excl. Tax and Shipping
243.26325 EUR