SKiiP 37NAB12T4V10 M20: item+Std. Lid

MiniSKiiP® 3

Converter-Inverter-Brake (CIB)


VCES 1200 V
ICnom 75 A

Part Number: 25231670-M20
Net unit weight: 0.082 kg
Tariff Number: 85044095
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
Currently available
Available 62 piece(s)
  • Quantity Price
  • 1+ 248.57 $
  • 48+ 93.21 $
  • 192+ 77.68 $
more Prices
Prices excl. Tax and Shipping
248.566384 USD