SKiiP 37NAB12T4V10

MiniSKiiP® 3

Converter-Inverter-Brake (CIB)


VCES 1200 V
ICnom 75 A

Part Number: 25231670
Net unit weight: 0.082 kg
Tariff Number: 85044095
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
  • Quantity Price
  • 1+ 228,48 €
  • 48+ 85,68 €
  • 192+ 71,40 €
more Prices
Prices excl. Tax and Shipping
228.48275 EUR