SKiiP 37NAB12T7V1

MiniSKiiP® 3

3-phase Converter-Inverter-Brake (CIB)


VCES 1200 V
ICnom 75 A

Part Number: 25232090
Net unit weight: 0.082 kg
Tariff Number: 85044095
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
  • Quantity Price
  • 1+ 224,32 €
  • 48+ 84,12 €
  • 192+ 70,10 €
more Prices
Prices excl. Tax and Shipping
224.32125 EUR