SKiiP 38AC126V2 M00: module only

MiniSKiiP® 3

Sixpack


VCES 1200 V
ICnom 105 A

Part Number: 25230540-M00
Net unit weight: 0.082 kg
Tariff Number: 85044086
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
Currently available
Available 60 piece(s)
  • Quantity Price
  • 1+ 341.84 $
  • 48+ 128.19 $
  • 192+ 106.82 $
more Prices
Prices excl. Tax and Shipping
341.83545 USD