SKiiP 38AC12T4V1 M10: item+Slim Lid

MiniSKiiP® 3

Sixpack


VCES 1200 V
ICnom 100 A

Part Number: 25231600-M10
Net unit weight: 0.082 kg
Tariff Number: 85044086
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 18 weeks
1
  • Quantity Price
  • 1+ 251,00 €
  • 48+ 94,13 €
  • 192+ 78,43 €
more Prices
Prices excl. Tax and Shipping
251.002 EUR