SKiiP 38AC12T7V1 M20: item+Std. Lid

MiniSKiiP® 3

Sixpack


VCES 1200 V
ICnom 100 A

Part Number: 25231170-M20
Net unit weight: 0.082 kg
Tariff Number: 85044086
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
Only 2 piece(s)
More available in approx. 14 weeks
  • Quantity Price
  • 1+ 228,40 €
  • 48+ 85,65 €
  • 192+ 71,38 €
more Prices
Prices excl. Tax and Shipping
228.40075 EUR