SKiiP 38AC176V2 M20: item+Std. Lid

MiniSKiiP® 3

Sixpack


VCES 1700 V
ICnom 100 A

Part Number: 25232760-M20
Net unit weight: 0.082 kg
Tariff Number: 85044086
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
Only 19 piece(s)
More available in approx. 18 weeks
  • Quantity Price
  • 1+ 435.55 $
  • 48+ 163.33 $
  • 192+ 136.11 $
more Prices
Prices excl. Tax and Shipping
435.553498 USD