SKiiP 38AC176V2

MiniSKiiP® 3

Sixpack


VCES 1700 V
ICnom 100 A

Part Number: 25232760
Net unit weight: 0.082 kg
Tariff Number: 85044086
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
  • Quantity Price
  • 1+ 404,86 €
  • 48+ 151,82 €
  • 192+ 126,52 €
more Prices
Prices excl. Tax and Shipping
404.86475 EUR