SKiiP 38GAL12E4V1

MiniSKiiP® 3

Boost Chopper


VCES 1200 V
IC 300 A

Part Number: 25241239
Net unit weight: 0.082 kg
Tariff Number: 85044086
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
  • Quantity Price
  • 1+ 190,90 €
  • 48+ 71,59 €
  • 192+ 59,66 €
more Prices
Prices excl. Tax and Shipping
190.896 EUR