SKiiP 38GB07E3V1

MiniSKiiP® 3 Dual

Half-Bridge


VCES 650 V
IC 300 A

Part Number: 25240719
Net unit weight: 0.082 kg
Tariff Number: 85044086
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
  • Quantity Price
  • 1+ 224,27 €
  • 48+ 84,10 €
  • 192+ 70,09 €
more Prices
Prices excl. Tax and Shipping
224.27 EUR