SKiiP 38GB12E4V1 M00: module only

MiniSKiiP® 3 Dual

Half-Bridge


VCES 1200 V
IC 300 A

Part Number: 25241219-M00
Net unit weight: 0.082 kg
Tariff Number: 85044086
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 16 weeks
1
  • Quantity Price
  • 1+ 257.51 $
  • 48+ 96.57 $
  • 192+ 80.48 $
more Prices
Prices excl. Tax and Shipping
257.509466 USD