SKiiP 38GB12E4V1 M10: item+Slim Lid

MiniSKiiP® 3 Dual

Half-Bridge


VCES 1200 V
IC 300 A

Part Number: 25241219-M10
Net unit weight: 0.082 kg
Tariff Number: 85044086
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
Currently available
Available 55 piece(s)
  • Quantity Price
  • 1+ 271.14 $
  • 48+ 101.68 $
  • 192+ 84.73 $
more Prices
Prices excl. Tax and Shipping
271.141674 USD