SKiiP 38GB12E4V1 M20: item+Std. Lid

MiniSKiiP® 3 Dual

Half-Bridge


VCES 1200 V
IC 300 A

Part Number: 25241219-M20
Net unit weight: 0.082 kg
Tariff Number: 85044086
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 52 weeks
1
  • Quantity Price
  • 1+ 236,70 €
  • 48+ 88,77 €
  • 192+ 73,97 €
more Prices
Prices excl. Tax and Shipping
236.70325 EUR