SKiiP 38GB12E4V1

MiniSKiiP® 3 Dual

Half-Bridge


VCES 1200 V
IC 300 A

Part Number: 25241219
Net unit weight: 0.082 kg
Tariff Number: 85044086
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
  • Quantity Price
  • 1+ 252,04 €
  • 48+ 94,52 €
  • 192+ 78,76 €
more Prices
Prices excl. Tax and Shipping
252.03725 EUR