SKiiP 38GB12T7V1 M20: item+Std. Lid

MiniSKiiP® 3 Dual

Half-Bridge


VCES 1200 V
IC 300 A

Part Number: 25241218-M20
Net unit weight: 0.082 kg
Tariff Number: 85044086
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
Only 23 piece(s)
More available in approx. 18 weeks
  • Quantity Price
  • 1+ 256.30 $
  • 48+ 96.11 $
  • 192+ 80.10 $
more Prices
Prices excl. Tax and Shipping
256.301911 USD