SKiiP 38GB12T7V1

MiniSKiiP® 3 Dual

Half-Bridge


VCES 1200 V
IC 300 A

Part Number: 25241218
Net unit weight: 0.082 kg
Tariff Number: 85044086
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
  • Quantity Price
  • 1+ 234,39 €
  • 48+ 87,89 €
  • 192+ 73,25 €
more Prices
Prices excl. Tax and Shipping
234.38675 EUR