SKiiP 38GB17E4V1 M20: item+Std. Lid

MiniSKiiP® 3 Dual

Half-Bridge


VCES 1700 V
IC 300 A

Part Number: 25241719-M20
Net unit weight: 0.082 kg
Tariff Number: 85044086
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
Only 18 piece(s)
More available in approx. 52 weeks
  • Quantity Price
  • 1+ 293,40 €
  • 48+ 110,02 €
  • 192+ 91,69 €
more Prices
Prices excl. Tax and Shipping
293.396 EUR