SKiiP 38GB17E4V1

MiniSKiiP® 3 Dual

Half-Bridge


VCES 1700 V
IC 300 A

Part Number: 25241719
Net unit weight: 0.082 kg
Tariff Number: 85044086
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
  • Quantity Price
  • 1+ 312,72 €
  • 48+ 117,27 €
  • 192+ 97,72 €
more Prices
Prices excl. Tax and Shipping
312.71725 EUR