SKiiP 38NAB066V1 M10: item+Slim Lid

MiniSKiiP® 3

Converter-Inverter-Brake (CIB)


VCES 600 V
ICnom 100 A

Part Number: 25230650-M10
Net unit weight: 0.082 kg
Tariff Number: 85044095
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 18 weeks
1
  • Quantity Price
  • 1+ 261.56 $
  • 48+ 98.08 $
  • 192+ 81.74 $
more Prices
Prices excl. Tax and Shipping
261.559254 USD