SKiiP 38NAB066V1 M20: item+Std. Lid

MiniSKiiP® 3

Converter-Inverter-Brake (CIB)


VCES 600 V
ICnom 100 A

Part Number: 25230650-M20
Net unit weight: 0.082 kg
Tariff Number: 85044095
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
Only 7 piece(s)
More available in approx. 16 weeks
  • Quantity Price
  • 1+ 247.73 $
  • 48+ 92.90 $
  • 192+ 77.41 $
more Prices
Prices excl. Tax and Shipping
247.730061 USD