SKiiP 38NAB066V1

MiniSKiiP® 3

Converter-Inverter-Brake (CIB)


VCES 600 V
ICnom 100 A

Part Number: 25230650
Net unit weight: 0.082 kg
Tariff Number: 85044095
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
  • Quantity Price
  • 1+ 243,13 €
  • 48+ 91,17 €
  • 192+ 75,98 €
more Prices
Prices excl. Tax and Shipping
243.13 EUR