SKiiP 38NAB12T4V1 M20: item+Std. Lid

MiniSKiiP® 3

Converter-Inverter-Brake (CIB)


VCES 1200 V
ICnom 100 A

Part Number: 25231490-M20
Net unit weight: 0.082 kg
Tariff Number: 85044095
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
Only 18 piece(s)
More available in approx. 18 weeks
  • Quantity Price
  • 1+ 340.56 $
  • 48+ 127.71 $
  • 192+ 106.42 $
more Prices
Prices excl. Tax and Shipping
340.555266 USD